![]() |
PDK API Guide for J742S2
|
Macros | |
| #define | CSL_OSPI_POLL_IDLE_TIMEOUT (5000U) /* in millisecond */ |
| OSPI operation timeout value. More... | |
| #define | CSL_OSPI_POLL_IDLE_DELAY (1U) /* in Millisecond */ |
| #define | CSL_OSPI_POLL_IDLE_RETRY (3U) |
| #define | CSL_OSPI_REG_RETRY (10U) |
| #define | CSL_OSPI_FIFO_WIDTH (4U) |
| #define | CSL_OSPI_CMD_LEN_DEFAULT (1U) /*In bytes */ |
| OSPI Command default Length. More... | |
| #define | CSL_OSPI_CMD_LEN_EXTENDED (5U) /*In bytes */ |
| #define | CSL_OSPI_CHIP_SELECT(x) ((~((1U) << (x))) & 0xFU) |
| #define | CSL_OSPI_BAUD_RATE_DIVISOR(x) (((x) - 2U) >> 1U) |
| OSPI controller master mode baud rate divisor. SPI bard rate = master_ref_clk/BD, where BD is: 0000 = /2 0001 = /4 0010 = /6 ... 1111 = /32. More... | |
| #define | CSL_OSPI_BAUD_RATE_DIVISOR_DEFAULT (CSL_OSPI_BAUD_RATE_DIVISOR(32U)) |
| #define | CSL_OSPI_MIN_DDR_BAUD_RATE_DIVISOR (8U) |
| #define | CSL_OSPI_MIN_SDR_BAUD_RATE_DIVISOR (4U) |
| #define | CSL_OSPI_DEV_DELAY_ARRAY_SIZE (4U) |
| OSPI device delay parameter array size. More... | |
| #define | CSL_OSPI_DEV_DELAY_CSSOT (46U) /* Chip Select Start of Transfer Delay */ |
| OSPI device delays in cycles of SPI master ref clock. More... | |
| #define | CSL_OSPI_DEV_DELAY_CSEOT (46U) /* Chip Select End of Transfer Delay */ |
| #define | CSL_OSPI_DEV_DELAY_CSDADS (192U) /* Chip Select De-Assert Different Slaves Delay */ |
| #define | CSL_OSPI_DEV_DELAY_CSDA (192U) /* Chip Select De-Assert Delay */ |
| #define | CSL_OSPI_SRAM_SIZE_WORDS (128U) |
| SRAM partition configuration definitions. More... | |
| #define | CSL_OSPI_SRAM_PARTITION_RD (64U) |
| #define | CSL_OSPI_SRAM_PARTITION_WR |
| #define | CSL_OSPI_SRAM_PARTITION_DEFAULT (CSL_OSPI_SRAM_PARTITION_RD - 1U) |
| #define | CSL_OSPI_SRAM_WARERMARK_RD_LVL (CSL_OSPI_SRAM_PARTITION_RD / 4U) |
| SRAM fill level watermark. More... | |
| #define | CSL_OSPI_SRAM_WATERMARK_WR_LVL (CSL_OSPI_SRAM_PARTITION_WR / 4U) |
| #define | CSL_OSPI_INTR_MASK_IND_XFER |
| #define | CSL_OSPI_INTR_MASK_ALL |
| #define | CSL_OSPI_CMD_READ_SINGLE_DUMMY_CLOCKS (0U) |
| Number of dummy cycles for a command read. More... | |
| #define | CSL_OSPI_CMD_READ_OCTAL_DUMMY_CLOCKS (8U) |
| #define | CSL_OSPI_FLASH_CFG_PHY_MASTER_CONTROL_REG_PHY_MASTER_MODE (0U) |
| PHY Master control register master/bypass mode field value. More... | |
| #define | CSL_OSPI_FLASH_CFG_PHY_MASTER_CONTROL_REG_PHY_BYPASS_MODE (1U) |
| #define CSL_OSPI_POLL_IDLE_TIMEOUT (5000U) /* in millisecond */ |
OSPI operation timeout value.
| #define CSL_OSPI_POLL_IDLE_DELAY (1U) /* in Millisecond */ |
| #define CSL_OSPI_POLL_IDLE_RETRY (3U) |
| #define CSL_OSPI_REG_RETRY (10U) |
| #define CSL_OSPI_FIFO_WIDTH (4U) |
| #define CSL_OSPI_CMD_LEN_DEFAULT (1U) /*In bytes */ |
OSPI Command default Length.
| #define CSL_OSPI_CMD_LEN_EXTENDED (5U) /*In bytes */ |
| #define CSL_OSPI_CHIP_SELECT | ( | x | ) | ((~((1U) << (x))) & 0xFU) |
| #define CSL_OSPI_BAUD_RATE_DIVISOR | ( | x | ) | (((x) - 2U) >> 1U) |
OSPI controller master mode baud rate divisor. SPI bard rate = master_ref_clk/BD, where BD is: 0000 = /2 0001 = /4 0010 = /6 ... 1111 = /32.
| #define CSL_OSPI_BAUD_RATE_DIVISOR_DEFAULT (CSL_OSPI_BAUD_RATE_DIVISOR(32U)) |
| #define CSL_OSPI_MIN_DDR_BAUD_RATE_DIVISOR (8U) |
| #define CSL_OSPI_MIN_SDR_BAUD_RATE_DIVISOR (4U) |
| #define CSL_OSPI_DEV_DELAY_ARRAY_SIZE (4U) |
OSPI device delay parameter array size.
| #define CSL_OSPI_DEV_DELAY_CSSOT (46U) /* Chip Select Start of Transfer Delay */ |
OSPI device delays in cycles of SPI master ref clock.
| #define CSL_OSPI_DEV_DELAY_CSEOT (46U) /* Chip Select End of Transfer Delay */ |
| #define CSL_OSPI_DEV_DELAY_CSDADS (192U) /* Chip Select De-Assert Different Slaves Delay */ |
| #define CSL_OSPI_DEV_DELAY_CSDA (192U) /* Chip Select De-Assert Delay */ |
| #define CSL_OSPI_SRAM_SIZE_WORDS (128U) |
SRAM partition configuration definitions.
size of the indirect read/write partition in the SRAM, in units of SRAM locations
| #define CSL_OSPI_SRAM_PARTITION_RD (64U) |
| #define CSL_OSPI_SRAM_PARTITION_WR |
| #define CSL_OSPI_SRAM_PARTITION_DEFAULT (CSL_OSPI_SRAM_PARTITION_RD - 1U) |
| #define CSL_OSPI_SRAM_WARERMARK_RD_LVL (CSL_OSPI_SRAM_PARTITION_RD / 4U) |
SRAM fill level watermark.
| #define CSL_OSPI_SRAM_WATERMARK_WR_LVL (CSL_OSPI_SRAM_PARTITION_WR / 4U) |
| #define CSL_OSPI_INTR_MASK_IND_XFER |
| #define CSL_OSPI_INTR_MASK_ALL |
| #define CSL_OSPI_CMD_READ_SINGLE_DUMMY_CLOCKS (0U) |
Number of dummy cycles for a command read.
| #define CSL_OSPI_CMD_READ_OCTAL_DUMMY_CLOCKS (8U) |
| #define CSL_OSPI_FLASH_CFG_PHY_MASTER_CONTROL_REG_PHY_MASTER_MODE (0U) |
PHY Master control register master/bypass mode field value.
| #define CSL_OSPI_FLASH_CFG_PHY_MASTER_CONTROL_REG_PHY_BYPASS_MODE (1U) |