![]() |
MCUSW
|
SPI register readback structure.
Data Fields | |
| uint32 | mcspiHlRev |
| uint32 | mcspiHlHwInfo |
| uint32 | mcspiHlSysConfig |
| uint32 | mcspiRev |
| uint32 | mcspiSysStatus |
| uint32 | mcspiSyst |
| uint32 | mcspiModulctrl |
| uint32 | mcspiSysConfig |
| uint32 | mcspiCh0config |
| uint32 | mcspiCh1config |
| uint32 | mcspiCh2config |
| uint32 | mcspiCh3config |
| uint32 | mcspiIrqenable |
| uint32 Spi_RegisterReadbackType::mcspiHlRev |
IP revision identifier
| uint32 Spi_RegisterReadbackType::mcspiHlHwInfo |
Information about the IP module's hardware configuration
| uint32 Spi_RegisterReadbackType::mcspiHlSysConfig |
Clock management configuration
| uint32 Spi_RegisterReadbackType::mcspiRev |
IP revision number
| uint32 Spi_RegisterReadbackType::mcspiSysStatus |
IP status information
| uint32 Spi_RegisterReadbackType::mcspiSyst |
System config
| uint32 Spi_RegisterReadbackType::mcspiModulctrl |
module ctrl register MCSPI_MODULCTRL
| uint32 Spi_RegisterReadbackType::mcspiSysConfig |
sysconfig register MCSPI_SYSCONFIG
| uint32 Spi_RegisterReadbackType::mcspiCh0config |
| uint32 Spi_RegisterReadbackType::mcspiCh1config |
| uint32 Spi_RegisterReadbackType::mcspiCh2config |
| uint32 Spi_RegisterReadbackType::mcspiCh3config |
module Channel config Register MCSPI_CHCONF_0/1/2/3
| uint32 Spi_RegisterReadbackType::mcspiIrqenable |
Irqenable MCSPI_IRQENABLE