![]() |
MCUSW
|
SPI log structure per job entry.
Data Fields | |
| uint32 | timeStamp |
| Spi_JobType | jobId |
| Spi_SequenceType | seqId |
| Spi_HWUnitType | hwUnitId |
| uint32 Spi_JobLogEntryType::timeStamp |
Timestamp counter at which the job is scheduled
| Spi_JobType Spi_JobLogEntryType::jobId |
Job ID of the scheduled job
| Spi_SequenceType Spi_JobLogEntryType::seqId |
Sequence ID to which the job belongs
| Spi_HWUnitType Spi_JobLogEntryType::hwUnitId |
HWUnit associated with the job