![]() |
MCUSW
|
SPI Job configuration structure.
Data Fields | |
| Spi_JobPriorityType | jobPriority |
| Spi_HWUnitType | hwUnitId |
| Spi_JobEndNotifyType | Spi_JobEndNotification |
| uint32 | channelPerJob |
| Spi_ChannelType | channelList [SPI_MAX_CHANNELS_PER_JOB] |
| Spi_JobPriorityType Spi_JobConfigType::jobPriority |
Job priority
| Spi_HWUnitType Spi_JobConfigType::hwUnitId |
HWUnit associated with this job
| Spi_JobEndNotifyType Spi_JobConfigType::Spi_JobEndNotification |
Job end notification callback fxn pointer
| uint32 Spi_JobConfigType::channelPerJob |
Number of channels for this job. Should not be more than SPI_MAX_CHANNELS_PER_JOB
| Spi_ChannelType Spi_JobConfigType::channelList[SPI_MAX_CHANNELS_PER_JOB] |
Channel index list