![]() |
MCUSW
|
ICU Channel Config Structure.
| Icu_ActivationType Icu_ChannelConfigType::defaultStartEdge |
Default activation edge to be used by ICU module
| Icu_MeasurementModeType Icu_ChannelConfigType::measurementMode |
Measurement Mode to be used
| Icu_SignalMeasurementPropertyType Icu_ChannelConfigType::signalMeasurementProperty |
Signal Measurmenet property to be used if mode choosen
| Icu_NotifyFuncType Icu_ChannelConfigType::notificationHandler |
Notification handler for notifications
| Icu_TimestampBufferType Icu_ChannelConfigType::bufferType |
Buffer Type for Timestamp API mode
| uint32 Icu_ChannelConfigType::instanceClkMHz |
Clk src for ICU module in MHz
| uint32 Icu_ChannelConfigType::prescaler |
Prescaler value to be used for ICU module