![]() |
TI J721E Imaging User Guide
|
Go to the source code of this file.
Data Structures | |
| struct | AppSensorCmdParams |
Macros | |
| #define | APP_REMOTE_SERVICE_SENSOR_NAME "com.ti.remote_service_sensor" |
| #define | APP_REMOTE_SERVICE_SENSOR_CMD_CONFIG_OV2775 (0x1000) |
| #define | APP_REMOTE_SERVICE_SENSOR_CMD_CONFIG_IMX390 (0x1001) |
| #define | APP_PORT_NUM_MAX (2U) |
| #define | APP_MAX_SENSORS (4u) |
Functions | |
| int | appI2cInit () |
| int | appI2cDeInit () |
| int32_t | appRemoteServiceSensorInit (void) |
| int32_t | appRemoteServiceSensorDeInit (void) |