![]() |
PDK API Guide for J742S2
|
SD Parameters.
SD parameters are used to with the FATFS_open() call. Default values for these parameters are set using FATFS_Params_init().
Data Fields | |
| FATFS_DrvHandle | drvHandle |
| FATFS_DrvParams | drvParams |
| FATFS_DrvFxnTable * | drvFxnTablePtr |
| void * | custom |
| FATFS_DrvHandle FATFS_ConfigParams::drvHandle |
Driver Handle.
| FATFS_DrvParams FATFS_ConfigParams::drvParams |
Driver Parameters.
| FATFS_DrvFxnTable* FATFS_ConfigParams::drvFxnTablePtr |
FATFS functional table to be register on open.
| void* FATFS_ConfigParams::custom |
Custom argument used by driver implementation