SimpleLink CC3100/CC3200 Host Driver
Version 1.0.1.6
Simplifies the implementation of Internet connectivity
|
#include <wlan_rx_filters.h>
Data Fields | |
SlrxFilterBinaryArg_t | RxFilterDB16BytesRuleArgs [SL_RX_FILTER_NUM_OF_FILTER_HEADER_ARGS][16] |
SlrxFilterBinaryArg_t | RxFilterDB6BytesRuleArgs [SL_RX_FILTER_NUM_OF_FILTER_HEADER_ARGS][6] |
SlrxFilterAsciiArg_t | RxFilterDB18BytesAsciiRuleArgs [SL_RX_FILTER_NUM_OF_FILTER_HEADER_ARGS][18] |
SlrxFilterBinaryArg_t | RxFilterDB4BytesRuleArgs [SL_RX_FILTER_NUM_OF_FILTER_HEADER_ARGS][4] |
SlrxFilterAsciiArg_t | RxFilterDB5BytesRuleAsciiArgs [SL_RX_FILTER_NUM_OF_FILTER_HEADER_ARGS][5] |
SlrxFilterBinaryArg_t | RxFilterDB1BytesRuleArgs [SL_RX_FILTER_NUM_OF_FILTER_HEADER_ARGS][1] |
The structure holds the header ARGS which are used in case of HDR rule.
Definition at line 352 of file wlan_rx_filters.h.
SlrxFilterBinaryArg_t RxFilterDB16BytesRuleArgs[SL_RX_FILTER_NUM_OF_FILTER_HEADER_ARGS][16] |
buffer for binary arguments, number of argument may be up to SL_RX_FILTER_NUM_OF_FILTER_HEADER_ARGS example : IPV6 16 bytes, 39 characters ipv6 Ascii address: 2001:0db8:3c4d:0015:0000:0000:abcd:ef12
Definition at line 360 of file wlan_rx_filters.h.
SlrxFilterAsciiArg_t RxFilterDB18BytesAsciiRuleArgs[SL_RX_FILTER_NUM_OF_FILTER_HEADER_ARGS][18] |
! buffer for ASCII arguments, number of argument may be up to SL_RX_FILTER_NUM_OF_FILTER_HEADER_ARGS IP address: 4 bytes, 15 chars 2 bytes are added for padding
Definition at line 376 of file wlan_rx_filters.h.
SlrxFilterBinaryArg_t RxFilterDB1BytesRuleArgs[SL_RX_FILTER_NUM_OF_FILTER_HEADER_ARGS][1] |
buffer for binary arguments, number of argument may be up to SL_RX_FILTER_NUM_OF_FILTER_HEADER_ARGS
Definition at line 390 of file wlan_rx_filters.h.
SlrxFilterBinaryArg_t RxFilterDB4BytesRuleArgs[SL_RX_FILTER_NUM_OF_FILTER_HEADER_ARGS][4] |
buffer for binary arguments, number of argument may be up to SL_RX_FILTER_NUM_OF_FILTER_HEADER_ARGS IP address: 4 bytes, 15 chars Port: 2 bytes, chars: 5 chars
Definition at line 382 of file wlan_rx_filters.h.
SlrxFilterAsciiArg_t RxFilterDB5BytesRuleAsciiArgs[SL_RX_FILTER_NUM_OF_FILTER_HEADER_ARGS][5] |
buffer for ASCII arguments, number of argument may be up to SL_RX_FILTER_NUM_OF_FILTER_HEADER_ARGS Port: 2 bytes, chars: 5 chars
Definition at line 386 of file wlan_rx_filters.h.
SlrxFilterBinaryArg_t RxFilterDB6BytesRuleArgs[SL_RX_FILTER_NUM_OF_FILTER_HEADER_ARGS][6] |
buffer for ASCII arguments, number of argument may be up to SL_RX_FILTER_NUM_OF_FILTER_HEADER_ARGS example : IPV6 16 bytes, 39 characters ipv6 Ascii address: 2001:0db8:3c4d:0015:0000:0000:abcd:ef12 Ascii format for ipV6 is not supported
buffer for binary arguments, number of argument may be up to SL_RX_FILTER_NUM_OF_FILTER_HEADER_ARGS MAC address: 6 bytes, 17 chars
Definition at line 370 of file wlan_rx_filters.h.