#include </home/developer/.conan/data/tirtos/7.03.00.10/library-sb/ga/build/5ab84d6acfe1f23c4fae0ab88f26e3a396351ac9/kernel/tirtos7/packages/ti/sysbios/hal/Seconds.h>
§ secsHi
uint32_t Seconds_Time::secsHi |
§ secs
uint32_t Seconds_Time::secs |
Upper 32 bits for 64-bit seconds
§ nsecs
uint32_t Seconds_Time::nsecs |
The documentation for this struct was generated from the following file:
- /home/developer/.conan/data/tirtos/7.03.00.10/library-sb/ga/build/5ab84d6acfe1f23c4fae0ab88f26e3a396351ac9/kernel/tirtos7/packages/ti/sysbios/hal/Seconds.h