#include </home/developer/.conan/data/tirtos/7.03.00.10/library-sb/ga/build/5ab84d6acfe1f23c4fae0ab88f26e3a396351ac9/kernel/tirtos7/packages/ti/sysbios/family/arm/m3/Hwi.h>
§ arg
uintptr_t Hwi_Struct::arg |
ISR function argument. Default is 0.
§ fxn
§ irp
uintptr_t Hwi_Struct::irp |
§ priority
uint8_t Hwi_Struct::priority |
Interrupt priority.
The default value of -1 is used as a flag to indicate the lowest (logical) device-specific priority value.
Not all targets/devices support this instance parameter. On those that don't, this parameter is ignored.
§ intNum
int16_t Hwi_Struct::intNum |
§ hookEnv
void* * Hwi_Struct::hookEnv |
The documentation for this struct was generated from the following file:
- /home/developer/.conan/data/tirtos/7.03.00.10/library-sb/ga/build/5ab84d6acfe1f23c4fae0ab88f26e3a396351ac9/kernel/tirtos7/packages/ti/sysbios/family/arm/m3/Hwi.h