#include </home/developer/.conan/data/tirtos/7.03.00.10/library-sb/ga/build/5ab84d6acfe1f23c4fae0ab88f26e3a396351ac9/kernel/tirtos7/packages/ti/sysbios/family/arm/v8m/Hwi.h>
§ taskSP
char* Hwi_Module_State::taskSP |
§ excActive
bool Hwi_Module_State::excActive |
§ excContext
void* Hwi_Module_State::excContext |
§ excStack
void* Hwi_Module_State::excStack |
§ isrStack
void* Hwi_Module_State::isrStack |
§ isrStackBase
void* Hwi_Module_State::isrStackBase |
§ swiTaskKeys
unsigned int Hwi_Module_State::swiTaskKeys |
§ isrStackSize
void* Hwi_Module_State::isrStackSize |
§ vectorTableBase
void* Hwi_Module_State::vectorTableBase |
§ dispatchTable
void* Hwi_Module_State::dispatchTable |
§ vnvicFlushRequired
volatile bool Hwi_Module_State::vnvicFlushRequired |
§ intAffinity
uint8_t* Hwi_Module_State::intAffinity |
§ intAffinityMasks
uint32_t* Hwi_Module_State::intAffinityMasks |
§ vectorTable
§ initDone
bool Hwi_Module_State::initDone |
The documentation for this struct was generated from the following file:
- /home/developer/.conan/data/tirtos/7.03.00.10/library-sb/ga/build/5ab84d6acfe1f23c4fae0ab88f26e3a396351ac9/kernel/tirtos7/packages/ti/sysbios/family/arm/v8m/Hwi.h