SYS/BIOS
7.00
|
Hwi hook set type definition. More...
Data Fields | |
void(* | registerFxn )(int arg1) |
void(* | createFxn )(Hwi_Handle arg1, Error_Block *arg2) |
void(* | beginFxn )(Hwi_Handle arg1) |
void(* | endFxn )(Hwi_Handle arg1) |
void(* | deleteFxn )(Hwi_Handle arg1) |
Hwi hook set type definition.
The functions that make up a hookSet have certain restrictions. They cannot call any Hwi instance functions other than Hwi_getHookContext() and Hwi_setHookContext(). For all practical purposes, they should treat the Hwi_Handle passed to these functions as an opaque handle.
void(* Hwi_HookSet::registerFxn) (int arg1) |
void(* Hwi_HookSet::createFxn) (Hwi_Handle arg1, Error_Block *arg2) |
void(* Hwi_HookSet::beginFxn) (Hwi_Handle arg1) |
void(* Hwi_HookSet::endFxn) (Hwi_Handle arg1) |
void(* Hwi_HookSet::deleteFxn) (Hwi_Handle arg1) |