![]() |
![]() |
Network Services API
2.80.00.17
|
The SlNetSock_SdSet_t structure holds the sd array for SlNetSock_select function. More...
#include <ti/net/slnetsock.h>
Data Fields | |
uint32_t | sdSetBitmap [((32)+(uint8_t) 31)/(uint8_t) 32] |
The SlNetSock_SdSet_t structure holds the sd array for SlNetSock_select function.
< The select socket array manager
uint32_t SlNetSock_SdSet_t::sdSetBitmap[((32)+(uint8_t) 31)/(uint8_t) 32] |