![]() |
![]() |
UART2CC32XX Object. More...
#include <UART2CC32XX.h>
Data Fields | |
UART2_BASE_OBJECT UDMACC32XX_Handle | udmaHandle |
Power_NotifyObj | postNotify |
PowerCC32XX_ParkState | prevParkTX |
uint16_t | txPin |
PowerCC32XX_ParkState | prevParkRTS |
uint16_t | rtsPin |
UART2CC32XX Object.
The application must not access any member variables of this structure!
UART2_BASE_OBJECT UDMACC32XX_Handle UART2CC32XX_Object::udmaHandle |
For setting power dependency
Power_NotifyObj UART2CC32XX_Object::postNotify |
PowerCC32XX_ParkState UART2CC32XX_Object::prevParkTX |
Previous park state TX pin
uint16_t UART2CC32XX_Object::txPin |
TX pin ID
PowerCC32XX_ParkState UART2CC32XX_Object::prevParkRTS |
Previous park state of RTS pin
uint16_t UART2CC32XX_Object::rtsPin |
RTS pin ID