![]() |
SimpleLink CC32xx OTA Library
Simplifies the implementation of Internet connectivity
|
Data Fields | |
uint8_t | OtaFileName [MAX_CDN_FILE_NAME_SIZE+1] |
int32_t | OtaFileSize |
Definition at line 42 of file CdnClient.h.
uint8_t OtaFileName[MAX_CDN_FILE_NAME_SIZE+1] |
Definition at line 44 of file CdnClient.h.
int32_t OtaFileSize |
Definition at line 45 of file CdnClient.h.