Network Services API
2.80.00.17
|
#include <ti/net/mqtt/mqttserver.h>
Data Fields | |
uint16_t | port |
uint8_t | method |
uint32_t | cipher |
uint32_t | nFiles |
char *const * | secureFiles |
Secure Socket Parameters to open a secure connection
uint16_t _MQTTServer_ConnParams_::port |
Port number of MQTT server
uint8_t _MQTTServer_ConnParams_::method |
Method to tcp secured socket
uint32_t _MQTTServer_ConnParams_::cipher |
Cipher to tcp secured socket
uint32_t _MQTTServer_ConnParams_::nFiles |
Number of files for secure transfer
char* const* _MQTTServer_ConnParams_::secureFiles |
SL needs 4 files