![]() |
![]() |
Network Services API
2.80.00.17
|
The SlNetSock_IpMreq_t structure is used in SLNETSOCK_OPIP_ADD_MEMBERSHIP and SLNETSOCK_OPIP_DROP_MEMBERSHIP IP level option. More...
#include <ti/net/slnetsock.h>
Data Fields | |
SlNetSock_InAddr_t | imr_multiaddr |
uint32_t | imr_interface |
The SlNetSock_IpMreq_t structure is used in SLNETSOCK_OPIP_ADD_MEMBERSHIP and SLNETSOCK_OPIP_DROP_MEMBERSHIP IP level option.
SlNetSock_InAddr_t SlNetSock_IpMreq_t::imr_multiaddr |
The IPv4 multicast address to join
uint32_t SlNetSock_IpMreq_t::imr_interface |
The interface to use for this group