Network Services API
2.80.00.17
|
SlNetSock IPv4 address, Internet style. More...
#include <ti/net/slnetsock.h>
Data Fields | |
uint16_t | sin_family |
uint16_t | sin_port |
SlNetSock_InAddr_t | sin_addr |
int8_t | sin_zero [8] |
SlNetSock IPv4 address, Internet style.
uint16_t SlNetSock_AddrIn_t::sin_family |
Internet Protocol (AF_INET).
uint16_t SlNetSock_AddrIn_t::sin_port |
Address port (network byte order).
SlNetSock_InAddr_t SlNetSock_AddrIn_t::sin_addr |
Internet address (32 bits, network byte order).
int8_t SlNetSock_AddrIn_t::sin_zero[8] |
Not used.