![]() |
![]() |
PIN 01, GPIO10, uses Timer0B for Capture. | |
#define | CaptureCC32XX_PIN_01 |
PIN 02, GPIO11, uses Timer1A for Capture. | |
#define | CaptureCC32XX_PIN_02 |
PIN 03, GPIO12, uses Timer1B for Capture. | |
#define | CaptureCC32XX_PIN_03 |
PIN 04, GPIO13, uses Timer2A for Capture. | |
#define | CaptureCC32XX_PIN_04 |
PIN 05, GPIO14, uses Timer2B for Capture. | |
#define | CaptureCC32XX_PIN_05 |
PIN 06, GPIO15, uses Timer3A for Capture. | |
#define | CaptureCC32XX_PIN_06 |
PIN 07, GPIO16, uses Timer3B for Capture. | |
#define | CaptureCC32XX_PIN_07 |
PIN 15, GPIO22, uses Timer2A for Capture. | |
#define | CaptureCC32XX_PIN_15 |
PIN 17, GPIO24 (TDO), uses Timer3A for Capture. | |
#define | CaptureCC32XX_PIN_17 |
PIN 50, GPIO0, uses Timer0A for Capture. | |
#define | CaptureCC32XX_PIN_50 |
PIN 53, GPIO30, uses Timer2B for Capture. | |
#define | CaptureCC32XX_PIN_53 |
PIN 55, GPIO1, uses Timer0B for Capture. | |
#define | CaptureCC32XX_PIN_55 |
PIN 57, GPIO2, uses Timer1A for Capture. | |
#define | CaptureCC32XX_PIN_57 |
PIN 60, GPIO5, uses Timer2B for Capture. | |
#define | CaptureCC32XX_PIN_60 |
PIN 61, GPIO6, uses Timer3A for Capture. | |
#define | CaptureCC32XX_PIN_61 |
PIN 63, GPIO8, uses Timer3A for Capture. | |
#define | CaptureCC32XX_PIN_63 |
PIN 64, GPIO9, uses Timer0A for Capture. | |
#define | CaptureCC32XX_PIN_64 |
field options.
#define CaptureCC32XX_PIN_01 |
#define CaptureCC32XX_PIN_02 |
#define CaptureCC32XX_PIN_03 |
#define CaptureCC32XX_PIN_04 |
#define CaptureCC32XX_PIN_05 |
#define CaptureCC32XX_PIN_06 |
#define CaptureCC32XX_PIN_07 |
#define CaptureCC32XX_PIN_15 |
#define CaptureCC32XX_PIN_17 |
#define CaptureCC32XX_PIN_50 |
#define CaptureCC32XX_PIN_53 |
#define CaptureCC32XX_PIN_55 |
#define CaptureCC32XX_PIN_57 |
#define CaptureCC32XX_PIN_60 |
#define CaptureCC32XX_PIN_61 |
#define CaptureCC32XX_PIN_63 |
#define CaptureCC32XX_PIN_64 |