Network Services API
2.80.00.17
|
The SlNetSock_Keepalive_t structure is used in SLNETSOCK_OPSOCK_KEEPALIVE socket level option. More...
#include <ti/net/slnetsock.h>
Data Fields | |
uint32_t | keepaliveEnabled |
The SlNetSock_Keepalive_t structure is used in SLNETSOCK_OPSOCK_KEEPALIVE socket level option.
uint32_t SlNetSock_Keepalive_t::keepaliveEnabled |
0 = disabled;1 = enabled; default = 1