![]() |
SimpleLink CC31xx/CC32xx Host Driver
Version 3.0.1.70
Simplifies the implementation of Internet connectivity
|
Data Fields | |
_u16 | Status |
_u16 | Padding |
_u32 | Ip0 |
_u32 | Ip1 |
_u32 | Ip2 |
_u32 | Ip3 |
Definition at line 1037 of file protocol.h.
_u32 Ip0 |
Definition at line 1041 of file protocol.h.
_u32 Ip1 |
Definition at line 1042 of file protocol.h.
_u32 Ip2 |
Definition at line 1043 of file protocol.h.
_u32 Ip3 |
Definition at line 1044 of file protocol.h.
_u16 Padding |
Definition at line 1040 of file protocol.h.
_u16 Status |
Definition at line 1039 of file protocol.h.