SimpleLink CC31xx/CC32xx Host Driver  Version 3.0.1.65
Simplifies the implementation of Internet connectivity
_sl_protocol_CtestStartCommand_t Struct Reference

Data Fields

_u32 Test
 
_u16 DestPort
 
_u16 SrcPort
 
_u32 DestAddr [4]
 
_u32 PayloadSize
 
_u32 Timeout
 
_u32 CsEnabled
 
_u32 Secure
 
_u32 RawProtocol
 
_u8 Reserved1 [4]
 

Detailed Description

Definition at line 1089 of file protocol.h.

Field Documentation

§ CsEnabled

_u32 CsEnabled

Definition at line 1097 of file protocol.h.

§ DestAddr

_u32 DestAddr[4]

Definition at line 1094 of file protocol.h.

§ DestPort

_u16 DestPort

Definition at line 1092 of file protocol.h.

§ PayloadSize

_u32 PayloadSize

Definition at line 1095 of file protocol.h.

§ RawProtocol

_u32 RawProtocol

Definition at line 1099 of file protocol.h.

§ Reserved1

_u8 Reserved1[4]

Definition at line 1100 of file protocol.h.

§ Secure

_u32 Secure

Definition at line 1098 of file protocol.h.

§ SrcPort

_u16 SrcPort

Definition at line 1093 of file protocol.h.

§ Test

_u32 Test

Definition at line 1091 of file protocol.h.

§ Timeout

_u32 Timeout

Definition at line 1096 of file protocol.h.


The documentation for this struct was generated from the following file: