![]() |
![]() |
I2C driver implementation for a CC32XX I2C controller.
The I2C header file should be included in an application as follows:
Refer to I2C.h for a complete description of APIs and usage.
#include <stdint.h>
#include <stdbool.h>
#include <ti/drivers/I2C.h>
#include <ti/drivers/dpl/HwiP.h>
#include <ti/drivers/dpl/SemaphoreP.h>
#include <ti/drivers/Power.h>
Go to the source code of this file.
Data Structures | |
struct | I2CCC32XX_HWAttrsV1 |
I2CCC32XX Hardware attributes. More... | |
Macros | |
#define | I2CCC32XX_PIN_01_I2C_SCL 0x100 |
#define | I2CCC32XX_PIN_02_I2C_SDA 0x101 |
#define | I2CCC32XX_PIN_03_I2C_SCL 0x502 |
#define | I2CCC32XX_PIN_04_I2C_SDA 0x503 |
#define | I2CCC32XX_PIN_05_I2C_SCL 0x504 |
#define | I2CCC32XX_PIN_06_I2C_SDA 0x505 |
#define | I2CCC32XX_PIN_16_I2C_SCL 0x90F |
#define | I2CCC32XX_PIN_17_I2C_SDA 0x910 |
Variables | |
const I2C_FxnTable | I2CCC32XX_fxnTable |
#define I2CCC32XX_PIN_01_I2C_SCL 0x100 |
PIN 1 is used for I2C_SCL
#define I2CCC32XX_PIN_02_I2C_SDA 0x101 |
PIN 2 is used for I2C_SDA
#define I2CCC32XX_PIN_03_I2C_SCL 0x502 |
PIN 3 is used for I2C_SCL
#define I2CCC32XX_PIN_04_I2C_SDA 0x503 |
PIN 4 is used for I2C_SDA
#define I2CCC32XX_PIN_05_I2C_SCL 0x504 |
PIN 5 is used for I2C_SCL
#define I2CCC32XX_PIN_06_I2C_SDA 0x505 |
PIN 6 is used for I2C_SDA
#define I2CCC32XX_PIN_16_I2C_SCL 0x90F |
PIN 16 is used for I2C_SCL
#define I2CCC32XX_PIN_17_I2C_SDA 0x910 |
PIN 17 is used for I2C_SDA
const I2C_FxnTable I2CCC32XX_fxnTable |