![]() |
![]() |
AES Additional Authentication Data Parameters. More...
#include <CryptoCC32XX.h>
Data Fields | |
CryptoCC32XX_AesAadInputParams | input |
uint8_t | tag [16] |
AES Additional Authentication Data Parameters.
This union defines the AES additional authentication parameters used for CryptoCC32XX_AES_GCM and CryptoCC32XX_AES_CCM
CryptoCC32XX_AesAadInputParams CryptoCC32XX_AesAadParams::input |
an input - additional authentication data
uint8_t CryptoCC32XX_AesAadParams::tag[16] |
an output - pointer to a 4-word array where the hash tag is written