Directories | |
directory | adc |
directory | apps |
directory | camera |
directory | capture |
directory | crypto |
directory | cryptoutils |
directory | dma |
directory | gpio |
directory | i2c |
directory | i2s |
directory | nvs |
directory | power |
directory | pwm |
directory | sd |
directory | spi |
directory | timer |
directory | uart |
directory | uart2 |
directory | utils |
directory | watchdog |
Files | |
file | ADC.h [code] |
Analog to Digital Conversion (ADC) Input Driver. | |
file | Board.h [code] |
Portable board-specific symbols. | |
file | Camera.h [code] |
Camera driver interface. | |
file | Capture.h [code] |
Capture Driver. | |
file | GPIO.h [code] |
General Purpose I/O driver interface. | |
file | I2C.h [code] |
Inter-Integrated Circuit (I2C) Driver. | |
file | I2S.h [code] |
Inter-Integrated Circuit Sound (I2S) Bus Driver. | |
file | NVS.h [code] |
Non-Volatile Storage driver interface. | |
file | Power.h [code] |
Power Manager. | |
file | PWM.h [code] |
Pulse Width Modulation (PWM) driver. | |
file | SD.h [code] |
Secure Digital (SD) Driver. | |
file | SDFatFS.h [code] |
File Allocation Table File System (FATFS) Driver. | |
file | SPI.h [code] |
Serial Peripheral Interface (SPI) Driver Interface. | |
file | Timer.h [code] |
Timer driver. | |
file | UART.h [code] |
Universal Asynchronous Receiver-Transmitter (UART) Driver. | |
file | UART2.h [code] |
PRELIMINARY UART driver interface | |
file | Watchdog.h [code] |
Watchdog driver interface. | |