Network Services API  2.75.00.17
Data Fields
MQTTClient_ConnParams Struct Reference

#include <ti/net/mqtt/mqttclient.h>

Collaboration diagram for MQTTClient_ConnParams:
Collaboration graph

Data Fields

uint32_t netconnFlags
 
const char * serverAddr
 
uint16_t port
 
uint8_t method
 
uint32_t cipher
 
uint32_t nFiles
 
char *const * secureFiles
 

Detailed Description

Secure Socket Parameters to open a secure connection

Field Documentation

§ netconnFlags

uint32_t MQTTClient_ConnParams::netconnFlags

Enumerate connection type

§ serverAddr

const char* MQTTClient_ConnParams::serverAddr

Server Address: URL or IP

§ port

uint16_t MQTTClient_ConnParams::port

Port number of MQTT server

§ method

uint8_t MQTTClient_ConnParams::method

Method to tcp secured socket

§ cipher

uint32_t MQTTClient_ConnParams::cipher

Cipher to tcp secured socket

§ nFiles

uint32_t MQTTClient_ConnParams::nFiles

Number of files for secure transfer

§ secureFiles

char* const* MQTTClient_ConnParams::secureFiles

The documentation for this struct was generated from the following file:
© Copyright 1995-2020, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale