Camera driver implementation for a CC32XX Camera controller.
============================================================================
The Camera header file should be included in an application as follows:
Refer to Camera.h for a complete description of APIs & example of use.
#include <stdint.h>
#include <stdbool.h>
#include <ti/drivers/Camera.h>
#include <ti/drivers/dpl/HwiP.h>
#include <ti/drivers/dpl/SemaphoreP.h>
Go to the source code of this file.
Data Structures | |
struct | CameraCC32XXDMA_HWAttrs |
CameraCC32XXDMA Hardware attributes. More... | |
struct | CameraCC32XXDMA_Object |
CameraCC32XXDMA Object. More... | |
Macros | |
#define | CameraCC32XXDMA_DMA_TRANSFER_SIZE 64 |
Typedefs | |
typedef struct CameraCC32XXDMA_Object * | CameraCC32XXDMA_Handle |
Variables | |
const Camera_FxnTable | CameraCC32XXDMA_fxnTable |
#define CameraCC32XXDMA_DMA_TRANSFER_SIZE 64 |
typedef struct CameraCC32XXDMA_Object * CameraCC32XXDMA_Handle |
const Camera_FxnTable CameraCC32XXDMA_fxnTable |