|
OtaState_e | State |
|
uint32_t | Options |
|
uint8_t | VendorDir [MAX_VENDIR_DIR_SIZE] |
|
Ota_optServerInfo | OtaServerInfo |
|
CdnClient_t | CdnClient |
|
OtaArchive_t | OtaArchive |
|
uint8_t * | pOtaFileName |
|
int32_t | OtaFileSize |
|
uint8_t | FileUrlBuf [MAX_URL_SIZE] |
|
uint8_t * | pRecvChunk |
|
int16_t | RecvChunkSize |
|
int16_t | RecvChunkOffset |
|
int16_t | RecvChunkForceReadMode |
|
int16_t | RecvChunkReserved |
|
uint8_t | NetBuf [NET_BUF_SIZE+1] |
|
int8_t | ConsecutiveOtaErrors |
|
Definition at line 59 of file OtaLib.h.
§ CdnClient
§ ConsecutiveOtaErrors
int8_t ConsecutiveOtaErrors |
§ FileUrlBuf
uint8_t FileUrlBuf[MAX_URL_SIZE] |
§ NetBuf
uint8_t NetBuf[NET_BUF_SIZE+1] |
§ Options
§ OtaArchive
§ OtaFileSize
§ OtaServerInfo
§ pOtaFileName
§ pRecvChunk
§ RecvChunkForceReadMode
int16_t RecvChunkForceReadMode |
§ RecvChunkOffset
§ RecvChunkReserved
int16_t RecvChunkReserved |
§ RecvChunkSize
§ State
§ VendorDir
uint8_t VendorDir[MAX_VENDIR_DIR_SIZE] |
The documentation for this struct was generated from the following file: