Network Services API
2.70.01.02
|
SlNetSock IPv6 address, Internet style. More...
#include <ti/net/slnetsock.h>
Data Fields | |
uint16_t | sin6_family |
uint16_t | sin6_port |
uint32_t | sin6_flowinfo |
SlNetSock_In6Addr_t | sin6_addr |
uint32_t | sin6_scope_id |
SlNetSock IPv6 address, Internet style.
uint16_t SlNetSock_AddrIn6_t::sin6_family |
SLNETSOCK_AF_INET6
uint16_t SlNetSock_AddrIn6_t::sin6_port |
Transport layer port.
uint32_t SlNetSock_AddrIn6_t::sin6_flowinfo |
IPv6 flow information.
SlNetSock_In6Addr_t SlNetSock_AddrIn6_t::sin6_addr |
IPv6 address.
uint32_t SlNetSock_AddrIn6_t::sin6_scope_id |
set of interfaces for a scope.