Network Services API
2.70.01.02
|
#include <ti/net/mqtt/mqttclient.h>
Data Fields | |
uint32_t | netconnFlags |
const char * | serverAddr |
uint16_t | port |
uint8_t | method |
uint32_t | cipher |
uint32_t | nFiles |
char *const * | secureFiles |
Secure Socket Parameters to open a secure connection
uint32_t MQTTClient_ConnParams::netconnFlags |
Enumerate connection type
const char* MQTTClient_ConnParams::serverAddr |
Server Address: URL or IP
uint16_t MQTTClient_ConnParams::port |
Port number of MQTT server
uint8_t MQTTClient_ConnParams::method |
Method to tcp secured socket
uint32_t MQTTClient_ConnParams::cipher |
Cipher to tcp secured socket
uint32_t MQTTClient_ConnParams::nFiles |
Number of files for secure transfer
char* const* MQTTClient_ConnParams::secureFiles |