![]() |
SimpleLink CC31xx/CC32xx Host Driver
Version 3.0.1.55
Simplifies the implementation of Internet connectivity
|
Data Fields | |
SlWlanRxFilterRuleType_t | RuleType |
SlWlanRxFilterFlags_u | Flags |
SlWlanRxFilterID_t | FilterId |
_u8 | Padding |
SlWlanRxFilterRule_u | Rule |
SlWlanRxFilterTrigger_t | Trigger |
SlWlanRxFilterAction_t | Action |
Definition at line 686 of file protocol.h.
SlWlanRxFilterAction_t Action |
Definition at line 694 of file protocol.h.
SlWlanRxFilterID_t FilterId |
Definition at line 690 of file protocol.h.
SlWlanRxFilterFlags_u Flags |
Definition at line 689 of file protocol.h.
_u8 Padding |
Definition at line 691 of file protocol.h.
SlWlanRxFilterRule_u Rule |
Definition at line 692 of file protocol.h.
SlWlanRxFilterRuleType_t RuleType |
Definition at line 688 of file protocol.h.
SlWlanRxFilterTrigger_t Trigger |
Definition at line 693 of file protocol.h.