SimpleLink CC31xx/CC32xx Host Driver  Version 3.0.1.55
Simplifies the implementation of Internet connectivity
SlPingReportResponse_t Struct Reference

Data Fields

_u16 Status
 
_u16 RttMin
 
_u16 RttMax
 
_u16 RttAvg
 
_u32 NumSuccsessPings
 
_u32 NumSendsPings
 
_u32 TestTime
 

Detailed Description

Definition at line 1117 of file protocol.h.

Field Documentation

§ NumSendsPings

_u32 NumSendsPings

Definition at line 1124 of file protocol.h.

§ NumSuccsessPings

_u32 NumSuccsessPings

Definition at line 1123 of file protocol.h.

§ RttAvg

_u16 RttAvg

Definition at line 1122 of file protocol.h.

§ RttMax

_u16 RttMax

Definition at line 1121 of file protocol.h.

§ RttMin

_u16 RttMin

Definition at line 1120 of file protocol.h.

§ Status

_u16 Status

Definition at line 1119 of file protocol.h.

§ TestTime

_u32 TestTime

Definition at line 1125 of file protocol.h.


The documentation for this struct was generated from the following file: