SimpleLink CC31xx/CC32xx Host Driver  Version 3.0.1.55
Simplifies the implementation of Internet connectivity
_SlAsyncRespBuf_t Struct Reference

Data Fields

_SlSpawnEntryFunc_t AsyncHndlr
 
_u8 ActionIndex
 
_u8 Buffer [SL_ASYNC_MAX_MSG_LEN]
 

Detailed Description

Definition at line 410 of file driver.h.

Field Documentation

§ ActionIndex

_u8 ActionIndex

Definition at line 413 of file driver.h.

§ AsyncHndlr

_SlSpawnEntryFunc_t AsyncHndlr

Definition at line 412 of file driver.h.

§ Buffer

_u8 Buffer[SL_ASYNC_MAX_MSG_LEN]

Definition at line 414 of file driver.h.


The documentation for this struct was generated from the following file: