![]() |
SimpleLink CC31xx/CC32xx Host Driver
Version 3.0.1.55
Simplifies the implementation of Internet connectivity
|
Allows user to register event handlers dynamically. More...
Functions | |
_i32 | sl_RegisterEventHandler (SlEventHandler_e EventHandlerType, void *EventHandler) |
register events in runtime More... | |
_i32 | _SlIsEventRegistered (SlEventHandler_e EventHandlerType) |
_i32 | sl_RegisterLibsEventHandler (SlEventHandler_e EventHandlerType, SlEventsListNode_t *EventHandlerNode) |
_i32 | sl_UnregisterLibsEventHandler (SlEventHandler_e EventHandlerType, SlEventsListNode_t *EventHandlerNode) |
Typedefs | |
typedef struct SlEventsListNode_s | SlEventsListNode_t |
Allows user to register event handlers dynamically.
_i32 sl_RegisterEventHandler | ( | SlEventHandler_e | EventHandlerType, |
void * | EventHandler | ||
) |
register events in runtime
this api enables registration of the SimpleLink host driver in runtime.
[in] | EventHandlerType | event type - SlEventHandler_e - to register |
[in] | EventHandler | pointer to the event handler |
Definition at line 99 of file eventreg.c.
struct SlEventsListNode_s |
Definition at line 71 of file eventreg.h.
Data Fields | ||
---|---|---|
void * | event | |
struct SlEventsListNode_s * | next |