CaptureCC32XX Hardware Attributes. More...
#include <CaptureCC32XX.h>
Data Fields | |
uint32_t | capturePin |
uint32_t | intPriority |
CaptureCC32XX Hardware Attributes.
Timer hardware attributes that tell the CaptureCC32XX driver specific hardware configurations and interrupt/priority settings.
A sample structure is shown below:
uint32_t CaptureCC32XX_HWAttrs::capturePin |
Specifies the input pin for the capture event. There are 17 pins available as inputs for capture functionality. Each available pin must map to a specific general purpose timer hardware instance. By specifying this attribute, a fixed 16-bit timer peripheral is used.
uint32_t CaptureCC32XX_HWAttrs::intPriority |
The interrupt priority.