Device specific GPIO port/pin identifiers to be used within the board's GPIO_PinConfig table. | |
#define | GPIOCC32XX_EMPTY_PIN |
#define | GPIOCC32XX_GPIO_00 0x0001 |
#define | GPIOCC32XX_GPIO_01 0x0002 |
#define | GPIOCC32XX_GPIO_02 0x0004 |
#define | GPIOCC32XX_GPIO_03 0x0008 |
#define | GPIOCC32XX_GPIO_04 0x0010 |
#define | GPIOCC32XX_GPIO_05 0x0020 |
#define | GPIOCC32XX_GPIO_06 0x0040 |
#define | GPIOCC32XX_GPIO_07 0x0080 |
#define | GPIOCC32XX_GPIO_08 0x0101 |
#define | GPIOCC32XX_GPIO_09 0x0102 |
#define | GPIOCC32XX_GPIO_10 0x0104 |
#define | GPIOCC32XX_GPIO_11 0x0108 |
#define | GPIOCC32XX_GPIO_12 0x0110 |
#define | GPIOCC32XX_GPIO_13 0x0120 |
#define | GPIOCC32XX_GPIO_14 0x0140 |
#define | GPIOCC32XX_GPIO_15 0x0180 |
#define | GPIOCC32XX_GPIO_16 0x0201 |
#define | GPIOCC32XX_GPIO_17 0x0202 |
#define | GPIOCC32XX_GPIO_22 0x0240 |
#define | GPIOCC32XX_GPIO_23 0x0280 |
#define | GPIOCC32XX_GPIO_24 0x0301 |
#define | GPIOCC32XX_GPIO_25 0x0302 |
#define | GPIOCC32XX_GPIO_26 0x0304 |
#define | GPIOCC32XX_GPIO_27 0x0308 |
#define | GPIOCC32XX_GPIO_28 0x0310 |
#define | GPIOCC32XX_GPIO_29 0x0320 |
#define | GPIOCC32XX_GPIO_30 0x0340 |
#define | GPIOCC32XX_GPIO_31 0x0380 |
#define | GPIOCC32XX_GPIO_32 0x0401 |
CC32xx device specific GPIO_PinConfig macros | |
#define | GPIOCC32XX_USE_STATIC |
#define GPIOCC32XX_EMPTY_PIN |
#define GPIOCC32XX_GPIO_00 0x0001 |
PIN 50
#define GPIOCC32XX_GPIO_01 0x0002 |
PIN 55
#define GPIOCC32XX_GPIO_02 0x0004 |
PIN 57
#define GPIOCC32XX_GPIO_03 0x0008 |
PIN 58
#define GPIOCC32XX_GPIO_04 0x0010 |
PIN 59
#define GPIOCC32XX_GPIO_05 0x0020 |
PIN 60
#define GPIOCC32XX_GPIO_06 0x0040 |
PIN 61
#define GPIOCC32XX_GPIO_07 0x0080 |
PIN 62
#define GPIOCC32XX_GPIO_08 0x0101 |
PIN 63
#define GPIOCC32XX_GPIO_09 0x0102 |
PIN 64
#define GPIOCC32XX_GPIO_10 0x0104 |
PIN 1
#define GPIOCC32XX_GPIO_11 0x0108 |
PIN 2
#define GPIOCC32XX_GPIO_12 0x0110 |
PIN 3
#define GPIOCC32XX_GPIO_13 0x0120 |
PIN 4
#define GPIOCC32XX_GPIO_14 0x0140 |
PIN 5
#define GPIOCC32XX_GPIO_15 0x0180 |
PIN 6
#define GPIOCC32XX_GPIO_16 0x0201 |
PIN 7
#define GPIOCC32XX_GPIO_17 0x0202 |
PIN 8
#define GPIOCC32XX_GPIO_22 0x0240 |
PIN 15
#define GPIOCC32XX_GPIO_23 0x0280 |
PIN 16
#define GPIOCC32XX_GPIO_24 0x0301 |
PIN 17
#define GPIOCC32XX_GPIO_25 0x0302 |
PIN 21
#define GPIOCC32XX_GPIO_26 0x0304 |
PIN 29
#define GPIOCC32XX_GPIO_27 0x0308 |
PIN 30
#define GPIOCC32XX_GPIO_28 0x0310 |
PIN 18
#define GPIOCC32XX_GPIO_29 0x0320 |
PIN 20
#define GPIOCC32XX_GPIO_30 0x0340 |
PIN 53
#define GPIOCC32XX_GPIO_31 0x0380 |
PIN 45
#define GPIOCC32XX_GPIO_32 0x0401 |
PIN 52
#define GPIOCC32XX_USE_STATIC |
use statically-defined parking state