PWMTimerCC32XX Object. More...
#include <PWMTimerCC32XX.h>
Data Fields | |
Power_NotifyObj | postNotify |
uint32_t | duty |
uint32_t | period |
PWM_Duty_Units | dutyUnits |
PWM_Period_Units | periodUnits |
PWM_IdleLevel | idleLevel |
bool | pwmStarted |
bool | isOpen |
PWMTimerCC32XX Object.
The application must not access any member variables of this structure!
Power_NotifyObj PWMTimerCC32XX_Object::postNotify |
uint32_t PWMTimerCC32XX_Object::duty |
uint32_t PWMTimerCC32XX_Object::period |
PWM_Duty_Units PWMTimerCC32XX_Object::dutyUnits |
PWM_Period_Units PWMTimerCC32XX_Object::periodUnits |
PWM_IdleLevel PWMTimerCC32XX_Object::idleLevel |
bool PWMTimerCC32XX_Object::pwmStarted |
bool PWMTimerCC32XX_Object::isOpen |