PIN 01, GPIO10, uses Timer3A for PWM. | |
#define | PWMTimerCC32XX_PIN_01 |
PIN 02, GPIO11, uses Timer3B for PWM. | |
#define | PWMTimerCC32XX_PIN_02 |
PIN 17, GPIO24, uses Timer0A for PWM. | |
#define | PWMTimerCC32XX_PIN_17 |
PIN 19, uses Timer1B for PWM. | |
#define | PWMTimerCC32XX_PIN_19 |
PIN 21, GPIO25, uses Timer1A for PWM. | |
#define | PWMTimerCC32XX_PIN_21 |
PIN 64, GPIO9, uses Timer2B for PWM. | |
#define | PWMTimerCC32XX_PIN_64 |
#define PWMTimerCC32XX_PIN_01 |
#define PWMTimerCC32XX_PIN_02 |
#define PWMTimerCC32XX_PIN_17 |
#define PWMTimerCC32XX_PIN_19 |
#define PWMTimerCC32XX_PIN_21 |
#define PWMTimerCC32XX_PIN_64 |