SimpleLink CC31xx/CC32xx Host Driver  Version 3.0.1.54
Simplifies the implementation of Internet connectivity
_SlPoolObj_t Struct Reference

Data Fields

_SlSyncObj_t SyncObj
 
_u8 * pRespArgs
 
_u8 ActionID
 
_u8 AdditionalData
 
_u8 NextIndex
 

Detailed Description

Definition at line 234 of file driver.h.

Field Documentation

§ ActionID

_u8 ActionID

Definition at line 238 of file driver.h.

§ AdditionalData

_u8 AdditionalData

Definition at line 239 of file driver.h.

§ NextIndex

_u8 NextIndex

Definition at line 240 of file driver.h.

§ pRespArgs

_u8* pRespArgs

Definition at line 237 of file driver.h.

§ SyncObj

_SlSyncObj_t SyncObj

Definition at line 236 of file driver.h.


The documentation for this struct was generated from the following file: