![]() |
![]() |
TimerCC32XX Hardware Attributes. More...
#include <TimerCC32XX.h>
Data Fields | |
uint32_t | baseAddress |
TimerCC32XX_SubTimer | subTimer |
uint32_t | intNum |
uint32_t | intPriority |
TimerCC32XX Hardware Attributes.
Timer hardware attributes that tell the TimerCC32XX driver specific hardware configurations and interrupt/priority settings.
A sample structure is shown below:
uint32_t TimerCC32XX_HWAttrs_::baseAddress |
The base address of the timer peripheral.
TimerCC32XX_SubTimer TimerCC32XX_HWAttrs_::subTimer |
Specifies a full width timer or half-width timer.
uint32_t TimerCC32XX_HWAttrs_::intNum |
The hardware interrupt number for the timer peripheral.
uint32_t TimerCC32XX_HWAttrs_::intPriority |
The interrupt priority.