![]() |
![]() |
AES Additional Authentication Data input parameters. More...
#include <CryptoCC32XX.h>
Data Fields | |
uint8_t * | pKey2 |
CryptoCC32XX_AesKeySize | key2Size |
size_t | len |
AES Additional Authentication Data input parameters.
This structure defines the AES Additional Authentication Data input parameters used for CryptoCC32XX_AES_GCM and CryptoCC32XX_AES_CCM
uint8_t* CryptoCC32XX_AesAadInputParams::pKey2 |
pointer to AES second key (CryptoCC32XX_AES_CCM)
CryptoCC32XX_AesKeySize CryptoCC32XX_AesAadInputParams::key2Size |
AES second Key size type (CryptoCC32XX_AES_CCM)
size_t CryptoCC32XX_AesAadInputParams::len |
length of the additional authentication data in bytes