![]() |
![]() |
CaptureCC32XX_Object. More...
#include <CaptureCC32XX.h>
Data Fields | |
HwiP_Handle | hwiHandle |
Power_NotifyObj | notifyObj |
Capture_CallBackFxn | callBack |
Capture_PeriodUnits | periodUnits |
uint32_t | mode |
uint32_t | timer |
uint32_t | previousCount |
bool | isRunning |
CaptureCC32XX_Object.
The application must not access any member variables of this structure!
HwiP_Handle CaptureCC32XX_Object_::hwiHandle |
Power_NotifyObj CaptureCC32XX_Object_::notifyObj |
Capture_CallBackFxn CaptureCC32XX_Object_::callBack |
Capture_PeriodUnits CaptureCC32XX_Object_::periodUnits |
uint32_t CaptureCC32XX_Object_::mode |
uint32_t CaptureCC32XX_Object_::timer |
uint32_t CaptureCC32XX_Object_::previousCount |
bool CaptureCC32XX_Object_::isRunning |