![]() |
![]() |
GPIO_PinConfig output pin configuration macros | |
| #define | GPIO_CFG_OUTPUT |
| #define | GPIO_CFG_OUT_STD |
| #define | GPIO_CFG_OUT_OD_NOPULL |
| #define | GPIO_CFG_OUT_OD_PU |
| #define | GPIO_CFG_OUT_OD_PD |
| #define | GPIO_CFG_OUT_STR_LOW |
| #define | GPIO_CFG_OUT_STR_MED |
| #define | GPIO_CFG_OUT_STR_HIGH |
| #define | GPIO_CFG_OUT_HIGH |
| #define | GPIO_CFG_OUT_LOW |
GPIO_PinConfig input pin configuration macros | |
| #define | GPIO_CFG_INPUT |
| #define | GPIO_CFG_IN_NOPULL |
| #define | GPIO_CFG_IN_PU |
| #define | GPIO_CFG_IN_PD |
GPIO_PinConfig interrupt configuration macros | |
| #define | GPIO_CFG_IN_INT_NONE |
| #define | GPIO_CFG_IN_INT_FALLING |
| #define | GPIO_CFG_IN_INT_RISING |
| #define | GPIO_CFG_IN_INT_BOTH_EDGES |
| #define | GPIO_CFG_IN_INT_LOW |
| #define | GPIO_CFG_IN_INT_HIGH |
Special GPIO_PinConfig configuration macros | |
| #define | GPIO_CFG_IN_INT_ONLY |
| 'Or' in this GPIO_PinConfig definition to inform GPIO_setConfig() to only configure the interrupt attributes of a GPIO input pin. More... | |
| #define | GPIO_DO_NOT_CONFIG |
| Use this GPIO_PinConfig definition to inform GPIO_init() NOT to configure the corresponding pin. More... | |
| #define GPIO_CFG_OUTPUT |
Pin is an output.
| #define GPIO_CFG_OUT_STD |
Output pin is actively driven high and low
| #define GPIO_CFG_OUT_OD_NOPULL |
Output pin is Open Drain
| #define GPIO_CFG_OUT_OD_PU |
Output pin is Open Drain w/ pull up
| #define GPIO_CFG_OUT_OD_PD |
Output pin is Open Drain w/ pull dn
| #define GPIO_CFG_OUT_STR_LOW |
Set output pin strength to low
| #define GPIO_CFG_OUT_STR_MED |
Set output pin strength to medium
| #define GPIO_CFG_OUT_STR_HIGH |
Set output pin strength to high
| #define GPIO_CFG_OUT_HIGH |
Set pin's output to 1.
| #define GPIO_CFG_OUT_LOW |
Set pin's output to 0.
| #define GPIO_CFG_INPUT |
Pin is an input.
| #define GPIO_CFG_IN_NOPULL |
Input pin with no internal PU/PD
| #define GPIO_CFG_IN_PU |
Input pin with internal PU
| #define GPIO_CFG_IN_PD |
Input pin with internal PD
| #define GPIO_CFG_IN_INT_NONE |
No Interrupt
| #define GPIO_CFG_IN_INT_FALLING |
Interrupt on falling edge
| #define GPIO_CFG_IN_INT_RISING |
Interrupt on rising edge
| #define GPIO_CFG_IN_INT_BOTH_EDGES |
Interrupt on both edges
| #define GPIO_CFG_IN_INT_LOW |
Interrupt on low level
| #define GPIO_CFG_IN_INT_HIGH |
Interrupt on high level
| #define GPIO_CFG_IN_INT_ONLY |
'Or' in this GPIO_PinConfig definition to inform GPIO_setConfig() to only configure the interrupt attributes of a GPIO input pin.
configure interrupt only
| #define GPIO_DO_NOT_CONFIG |
Use this GPIO_PinConfig definition to inform GPIO_init() NOT to configure the corresponding pin.
Do not configure this Pin