SimpleLink CC31xx/CC32xx Host Driver
Version 3.0.1.46
Simplifies the implementation of Internet connectivity
|
Definition at line 46 of file wlanconfig.h.
_u8 const ConnectionPolicy |
Definition at line 49 of file wlanconfig.h.
_u8 const DeleteAllProfile |
Definition at line 65 of file wlanconfig.h.
_u8 const DHCPServer |
Definition at line 60 of file wlanconfig.h.
_u32 const IpDnsServer |
Definition at line 59 of file wlanconfig.h.
_u32 const IpGateway |
Definition at line 58 of file wlanconfig.h.
_u32 const IpMask |
Definition at line 57 of file wlanconfig.h.
_u32 const Ipv4 |
Definition at line 56 of file wlanconfig.h.
_u8 const Ipv4Config |
Definition at line 55 of file wlanconfig.h.
_u8 const Ipv4Mode |
Definition at line 54 of file wlanconfig.h.
_u32 const LastAddress |
Definition at line 62 of file wlanconfig.h.
_u32 const LeaseTime |
Definition at line 63 of file wlanconfig.h.
_u16 const MaxSleepTimeMS |
Definition at line 51 of file wlanconfig.h.
_u8 const Mode |
Definition at line 48 of file wlanconfig.h.
_u8 const PMPolicy |
Definition at line 50 of file wlanconfig.h.
_u8 const ProvisioningStop |
Definition at line 64 of file wlanconfig.h.
_u32 const ScanIntervalInSeconds |
Definition at line 53 of file wlanconfig.h.
_u8 const ScanPolicy |
Definition at line 52 of file wlanconfig.h.
_u32 const StartAddress |
Definition at line 61 of file wlanconfig.h.