![]() |
![]() |
PWMTimerCC32XX Object. More...
#include <PWMTimerCC32XX.h>

Data Fields | |
| Power_NotifyObj | postNotify |
| uint32_t | duty |
| uint32_t | period |
| PWM_Duty_Units | dutyUnits |
| PWM_Period_Units | periodUnits |
| PWM_IdleLevel | idleLevel |
| bool | pwmStarted |
| bool | isOpen |
PWMTimerCC32XX Object.
The application must not access any member variables of this structure!
| Power_NotifyObj PWMTimerCC32XX_Object::postNotify |
| uint32_t PWMTimerCC32XX_Object::duty |
| uint32_t PWMTimerCC32XX_Object::period |
| PWM_Duty_Units PWMTimerCC32XX_Object::dutyUnits |
| PWM_Period_Units PWMTimerCC32XX_Object::periodUnits |
| PWM_IdleLevel PWMTimerCC32XX_Object::idleLevel |
| bool PWMTimerCC32XX_Object::pwmStarted |
| bool PWMTimerCC32XX_Object::isOpen |