CaptureCC32XX_HWAttrs 'capturePin'

PIN 01, GPIO10, uses Timer0B for Capture.

#define CaptureCC32XX_PIN_01
 

PIN 02, GPIO11, uses Timer1A for Capture.

#define CaptureCC32XX_PIN_02
 

PIN 03, GPIO12, uses Timer1B for Capture.

#define CaptureCC32XX_PIN_03
 

PIN 04, GPIO13, uses Timer2A for Capture.

#define CaptureCC32XX_PIN_04
 

PIN 05, GPIO14, uses Timer2B for Capture.

#define CaptureCC32XX_PIN_05
 

PIN 06, GPIO15, uses Timer3A for Capture.

#define CaptureCC32XX_PIN_06
 

PIN 07, GPIO16, uses Timer3B for Capture.

#define CaptureCC32XX_PIN_07
 

PIN 15, GPIO22, uses Timer2A for Capture.

#define CaptureCC32XX_PIN_15
 

PIN 17, GPIO24 (TDO), uses Timer3A for Capture.

#define CaptureCC32XX_PIN_17
 

PIN 50, GPIO0, uses Timer0A for Capture.

#define CaptureCC32XX_PIN_50
 

PIN 53, GPIO30, uses Timer2B for Capture.

#define CaptureCC32XX_PIN_53
 

PIN 55, GPIO1, uses Timer0B for Capture.

#define CaptureCC32XX_PIN_55
 

PIN 57, GPIO2, uses Timer1A for Capture.

#define CaptureCC32XX_PIN_57
 

PIN 60, GPIO5, uses Timer2B for Capture.

#define CaptureCC32XX_PIN_60
 

PIN 61, GPIO6, uses Timer3A for Capture.

#define CaptureCC32XX_PIN_61
 

PIN 63, GPIO8, uses Timer3A for Capture.

#define CaptureCC32XX_PIN_63
 

PIN 64, GPIO9, uses Timer0A for Capture.

#define CaptureCC32XX_PIN_64
 

Detailed Description

field options.

Macro Definition Documentation

§ CaptureCC32XX_PIN_01

#define CaptureCC32XX_PIN_01

§ CaptureCC32XX_PIN_02

#define CaptureCC32XX_PIN_02

§ CaptureCC32XX_PIN_03

#define CaptureCC32XX_PIN_03

§ CaptureCC32XX_PIN_04

#define CaptureCC32XX_PIN_04

§ CaptureCC32XX_PIN_05

#define CaptureCC32XX_PIN_05

§ CaptureCC32XX_PIN_06

#define CaptureCC32XX_PIN_06

§ CaptureCC32XX_PIN_07

#define CaptureCC32XX_PIN_07

§ CaptureCC32XX_PIN_15

#define CaptureCC32XX_PIN_15

§ CaptureCC32XX_PIN_17

#define CaptureCC32XX_PIN_17

§ CaptureCC32XX_PIN_50

#define CaptureCC32XX_PIN_50

§ CaptureCC32XX_PIN_53

#define CaptureCC32XX_PIN_53

§ CaptureCC32XX_PIN_55

#define CaptureCC32XX_PIN_55

§ CaptureCC32XX_PIN_57

#define CaptureCC32XX_PIN_57

§ CaptureCC32XX_PIN_60

#define CaptureCC32XX_PIN_60

§ CaptureCC32XX_PIN_61

#define CaptureCC32XX_PIN_61

§ CaptureCC32XX_PIN_63

#define CaptureCC32XX_PIN_63

§ CaptureCC32XX_PIN_64

#define CaptureCC32XX_PIN_64
© Copyright 1995-2018, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale