![]() |
![]() |
Device specific GPIO port/pin identifiers to be used within the board's GPIO_PinConfig table. | |
#define | GPIOCC32XX_EMPTY_PIN |
#define | GPIOCC32XX_GPIO_00 |
#define | GPIOCC32XX_GPIO_01 |
#define | GPIOCC32XX_GPIO_02 |
#define | GPIOCC32XX_GPIO_03 |
#define | GPIOCC32XX_GPIO_04 |
#define | GPIOCC32XX_GPIO_05 |
#define | GPIOCC32XX_GPIO_06 |
#define | GPIOCC32XX_GPIO_07 |
#define | GPIOCC32XX_GPIO_08 |
#define | GPIOCC32XX_GPIO_09 |
#define | GPIOCC32XX_GPIO_10 |
#define | GPIOCC32XX_GPIO_11 |
#define | GPIOCC32XX_GPIO_12 |
#define | GPIOCC32XX_GPIO_13 |
#define | GPIOCC32XX_GPIO_14 |
#define | GPIOCC32XX_GPIO_15 |
#define | GPIOCC32XX_GPIO_16 |
#define | GPIOCC32XX_GPIO_17 |
#define | GPIOCC32XX_GPIO_22 |
#define | GPIOCC32XX_GPIO_23 |
#define | GPIOCC32XX_GPIO_24 |
#define | GPIOCC32XX_GPIO_25 |
#define | GPIOCC32XX_GPIO_26 |
#define | GPIOCC32XX_GPIO_27 |
#define | GPIOCC32XX_GPIO_28 |
#define | GPIOCC32XX_GPIO_29 |
#define | GPIOCC32XX_GPIO_30 |
#define | GPIOCC32XX_GPIO_31 |
#define | GPIOCC32XX_GPIO_32 |
CC32xx device specific GPIO_PinConfig macros | |
#define | GPIOCC32XX_USE_STATIC |
#define GPIOCC32XX_EMPTY_PIN |
#define GPIOCC32XX_GPIO_00 |
#define GPIOCC32XX_GPIO_01 |
#define GPIOCC32XX_GPIO_02 |
#define GPIOCC32XX_GPIO_03 |
#define GPIOCC32XX_GPIO_04 |
#define GPIOCC32XX_GPIO_05 |
#define GPIOCC32XX_GPIO_06 |
#define GPIOCC32XX_GPIO_07 |
#define GPIOCC32XX_GPIO_08 |
#define GPIOCC32XX_GPIO_09 |
#define GPIOCC32XX_GPIO_10 |
#define GPIOCC32XX_GPIO_11 |
#define GPIOCC32XX_GPIO_12 |
#define GPIOCC32XX_GPIO_13 |
#define GPIOCC32XX_GPIO_14 |
#define GPIOCC32XX_GPIO_15 |
#define GPIOCC32XX_GPIO_16 |
#define GPIOCC32XX_GPIO_17 |
#define GPIOCC32XX_GPIO_22 |
#define GPIOCC32XX_GPIO_23 |
#define GPIOCC32XX_GPIO_24 |
#define GPIOCC32XX_GPIO_25 |
#define GPIOCC32XX_GPIO_26 |
#define GPIOCC32XX_GPIO_27 |
#define GPIOCC32XX_GPIO_28 |
#define GPIOCC32XX_GPIO_29 |
#define GPIOCC32XX_GPIO_30 |
#define GPIOCC32XX_GPIO_31 |
#define GPIOCC32XX_GPIO_32 |
#define GPIOCC32XX_USE_STATIC |
use statically-defined parking state