108 #ifndef ti_drivers_watchdog_WatchdogCC32XX__include 109 #define ti_drivers_watchdog_WatchdogCC32XX__include 151 #define WatchdogCC32XX_CMD_IS_TIMER_ENABLE (Watchdog_CMD_RESERVED + 0) 161 #define WatchdogCC32XX_CMD_GET_TIMER_VALUE (Watchdog_CMD_RESERVED + 1) 172 #define WatchdogCC32XX_CMD_IS_TIMER_LOCKED (Watchdog_CMD_RESERVED + 2) 183 #define WatchdogCC32XX_CMD_GET_TIMER_RELOAD_VALUE (Watchdog_CMD_RESERVED + 3) Watchdog_DebugMode debugMode
Definition: WatchdogCC32XX.h:223
unsigned int intPriority
Definition: WatchdogCC32XX.h:207
uint32_t reloadValue
Definition: WatchdogCC32XX.h:208
Watchdog driver interface.
Power notify object structure.
Definition: Power.h:121
Watchdog Object for CC32XX.
Definition: WatchdogCC32XX.h:216
struct WatchdogCC32XX_HWAttrs WatchdogCC32XX_HWAttrs
Watchdog hardware attributes for CC32XX.
Watchdog hardware attributes for CC32XX.
Definition: WatchdogCC32XX.h:204
Power_NotifyObj notifyObj
Definition: WatchdogCC32XX.h:217
uint32_t reloadValue
Definition: WatchdogCC32XX.h:222
unsigned int baseAddr
Definition: WatchdogCC32XX.h:205
const Watchdog_FxnTable WatchdogCC32XX_fxnTable
Watchdog function table for CC32XX.
The definition of a Watchdog function table that contains the required set of functions to control a ...
Definition: Watchdog.h:347
struct WatchdogCC32XX_Object WatchdogCC32XX_Object
Watchdog Object for CC32XX.
unsigned int intNum
Definition: WatchdogCC32XX.h:206
enum Watchdog_DebugMode_ Watchdog_DebugMode
Watchdog debug stall settings.
bool isOpen
Definition: WatchdogCC32XX.h:224