142 #ifndef ti_drivers_GPIOCC32XX__include 143 #define ti_drivers_GPIOCC32XX__include 213 #define GPIOCC32XX_EMPTY_PIN 0x0000 215 #define GPIOCC32XX_GPIO_00 0x0001 216 #define GPIOCC32XX_GPIO_01 0x0002 217 #define GPIOCC32XX_GPIO_02 0x0004 218 #define GPIOCC32XX_GPIO_03 0x0008 219 #define GPIOCC32XX_GPIO_04 0x0010 220 #define GPIOCC32XX_GPIO_05 0x0020 221 #define GPIOCC32XX_GPIO_06 0x0040 222 #define GPIOCC32XX_GPIO_07 0x0080 224 #define GPIOCC32XX_GPIO_08 0x0101 225 #define GPIOCC32XX_GPIO_09 0x0102 226 #define GPIOCC32XX_GPIO_10 0x0104 227 #define GPIOCC32XX_GPIO_11 0x0108 228 #define GPIOCC32XX_GPIO_12 0x0110 229 #define GPIOCC32XX_GPIO_13 0x0120 230 #define GPIOCC32XX_GPIO_14 0x0140 231 #define GPIOCC32XX_GPIO_15 0x0180 233 #define GPIOCC32XX_GPIO_16 0x0201 234 #define GPIOCC32XX_GPIO_17 0x0202 235 #define GPIOCC32XX_GPIO_22 0x0240 236 #define GPIOCC32XX_GPIO_23 0x0280 238 #define GPIOCC32XX_GPIO_24 0x0301 239 #define GPIOCC32XX_GPIO_25 0x0302 240 #define GPIOCC32XX_GPIO_26 0x0304 241 #define GPIOCC32XX_GPIO_27 0x0308 242 #define GPIOCC32XX_GPIO_28 0x0310 243 #define GPIOCC32XX_GPIO_29 0x0320 244 #define GPIOCC32XX_GPIO_30 0x0340 245 #define GPIOCC32XX_GPIO_31 0x0380 247 #define GPIOCC32XX_GPIO_32 0x0401 254 #define GPIOCC32XX_USE_STATIC 0x8000 struct GPIOCC32XX_Config GPIOCC32XX_Config
GPIO device specific driver configuration structure.
uint32_t intPriority
Definition: GPIOCC32XX.h:202
GPIO_PinConfig * pinConfigs
Definition: GPIOCC32XX.h:178
GPIO_CallbackFxn * callbacks
Definition: GPIOCC32XX.h:181
GPIO device specific driver configuration structure.
Definition: GPIOCC32XX.h:176
uint32_t GPIO_PinConfig
GPIO pin configuration settings.
Definition: GPIO.h:273
uint32_t numberOfPinConfigs
Definition: GPIOCC32XX.h:184
void(* GPIO_CallbackFxn)(uint_least8_t index)
GPIO callback function type.
Definition: GPIO.h:361
uint32_t numberOfCallbacks
Definition: GPIOCC32XX.h:187