SimpleLink CC3120/CC3220 Host Driver
Version 2.0.1.27
Simplifies the implementation of Internet connectivity
|
Data Fields | |
SlWlanRxFilterRuleType_t | RuleType |
SlWlanRxFilterFlags_u | Flags |
SlWlanRxFilterID_t | FilterId |
_u8 | Padding |
SlWlanRxFilterRule_u | Rule |
SlWlanRxFilterTrigger_t | Trigger |
SlWlanRxFilterAction_t | Action |
Definition at line 635 of file protocol.h.
SlWlanRxFilterAction_t Action |
Definition at line 643 of file protocol.h.
SlWlanRxFilterID_t FilterId |
Definition at line 639 of file protocol.h.
SlWlanRxFilterFlags_u Flags |
Definition at line 638 of file protocol.h.
_u8 Padding |
Definition at line 640 of file protocol.h.
SlWlanRxFilterRule_u Rule |
Definition at line 641 of file protocol.h.
SlWlanRxFilterRuleType_t RuleType |
Definition at line 637 of file protocol.h.
SlWlanRxFilterTrigger_t Trigger |
Definition at line 642 of file protocol.h.